IESNA:LM-63-2002
[TEST]P1203829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-760-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21484
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2167.3 2252.2 2409.5 2587.2 2742.3 2879.2 2987.8 3059.1 3086.3 3113.5
3223.2 3318.3 3457.5 3752.9 4176.2 4679.8 5185.7 5676.9 6111.5 6464.6
6856.2 7216.1 7586.2 7933.6 8243.7 8347.9 8171.3 7737.8 6595.9 4249.8
1550.5 564.7 296.5 164.1 88.3 26 0
2167.3 2266.9 2428.8 2604.2 2764.9 2895 3008.2 3076.1 3104.4 3130.4
3227.8 3317.2 3445.1 3713.3 4124.1 4615.3 5104.2 5609 6050.4 6451
6818.8 7236.5 7587.3 7935.9 8259.6 8405.6 8303.7 7908.7 6851.7 4593.8
1761 617.9 325.9 177.7 93.9 31.7 0
2167.3 2253.3 2406.1 2578.1 2729.8 2861.1 2962.9 3029.7 3055.7 3067.1
3142.9 3244.8 3359.1 3574.1 3938.5 4399.1 4925.4 5456.2 5938.3 6332.2
6692.1 7095 7547.7 7994.7 8420.3 8763.2 8995.2 8981.6 8190.5 6031.1
2802.2 914.5 468.5 262.6 123.4 40.7 0
2167.3 2240.9 2381.2 2540.8 2678.9 2798.8 2896.2 2955 2979.9 2987.8
3028.6 3137.2 3247 3374.9 3617.1 3967.9 4395.7 4875.6 5388.3 5911.2
6426.1 6962.6 7529.6 8154.3 8793.8 9294 9707.1 10140.6 10302.4 8970.3
5630.5 2163.9 839.8 456.1 249 79.2 0
2167.3 2235.2 2358.6 2501.2 2629.1 2741.1 2835.1 2896.2 2925.6 2940.3
2960.7 3032 3150.8 3249.3 3371.5 3582 3892.1 4274.7 4722.8 5251.4
5872.7 6574.4 7310 8163.4 8913.7 9655 10417.8 11343.6 12406.3 12642.9
10612.5 6526.9 2796.6 1259.6 615.7 241.1 0
2167.3 2220.5 2322.4 2441.2 2561.2 2673.2 2768.3 2840.7 2882.6 2913.1
2936.9 2982.2 3073.9 3190.4 3287.8 3400.9 3589.9 3866.1 4241.8 4669.6
5159.7 5706.3 6310.7 7007.8 7806.9 8787 9951.6 11352.7 13268.7 15071.6
14980 12019.3 7138 3052.4 1058.2 237.7 0
2167.3 2219.4 2317.8 2440.1 2553.2 2663 2759.2 2833.9 2879.2 2912
2935.8 2981.1 3067.1 3181.4 3283.2 3394.1 3568.4 3818.6 4195.4 4589.3
5094 5590.9 6183.9 6864.1 7671.1 8653.4 9819.1 11229.3 13149.9 15064.8
15024.1 12110.9 7281.7 3138.4 1082 243.3 0
2167.3 2210.3 2291.8 2392.5 2498.9 2603 2704.9 2788.7 2846.4 2890.5
2934.6 2992.4 3056.9 3118 3202.9 3321.7 3458.7 3630.7 3888.7 4247.5
4687.7 5207.2 5832 6599.3 7505.8 8555 9711.6 10976.9 12500.3 13875.4
13640 10904.5 6480.4 2560 765.1 151.7 0
2167.3 2204.7 2262.4 2346.1 2440.1 2537.4 2639.3 2730.9 2806.8 2874.7
2941.4 3013.9 3073.9 3124.8 3189.3 3266.3 3395.3 3583.1 3874 4287.1
4836 5527.5 6341.2 7245.5 8180.4 9162.7 10183.6 11278 12370.1 12715.3
11607.3 8261.8 3883.1 1366 544.4 215 0
2167.3 2188.8 2228.4 2288.4 2365.4 2452.5 2549.9 2640.4 2724.1 2806.8
2888.2 2969.7 3038.8 3103.3 3170.1 3245.9 3361.3 3551.5 3874 4348.2
5003.5 5804.8 6685.3 7596.4 8533.5 9490.9 10492.5 11396.8 11795.2 11021.1
8513.1 4272.4 1286.8 545.5 320.3 161.8 0
2167.3 2184.3 2209.2 2255.6 2315.6 2389.1 2468.4 2553.2 2635.9 2720.7
2812.4 2907.5 3002.6 3085.2 3176.8 3284.4 3442.8 3698.6 4086.8 4637.9
5434.7 6368.4 7457.2 8579.9 9760.3 10747.2 11557.5 11821.2 11078.8 8885.4
5535.4 2193.3 657.6 271.6 131.3 43 0
2167.3 2177.5 2197.9 2237.5 2296.3 2356.3 2434.4 2514.8 2595.1 2674.3
2767.1 2867.9 2968.6 3060.3 3167.8 3287.8 3465.4 3707.6 4068.7 4589.3
5304.6 6214.5 7259.1 8325.2 9307.6 10062.5 10440.5 10208.5 9191 6992
3998.5 1524.5 528.5 216.2 93.9 19.2 0
2167.3 2174.1 2186.6 2228.4 2279.4 2341.6 2408.4 2480.8 2557.8 2631.3
2715.1 2810.2 2900.7 2992.4 3090.8 3207.4 3350 3548.1 3807.2 4155.8
4656.1 5336.2 6150 6973.9 7664.3 8053.6 7990.2 7444.7 6457.8 4815.6
2643.8 1016.3 397.2 198.1 125.6 47.5 0
2167.3 2161.7 2175.2 2209.2 2256.7 2315.6 2380.1 2443.5 2504.6 2557.8
2616.6 2670.9 2720.7 2760.4 2777.3 2775.1 2747.9 2698.1 2635.9 2577
2522.7 2500.1 2500.1 2454.8 2271.4 1918.3 1466.8 1063.9 792.2 614.5
493.4 407.4 337.3 267.1 176.6 74.7 0
2167.3 2156 2168.4 2208.1 2260.1 2317.8 2380.1 2441.2 2500.1 2537.4
2555.5 2549.9 2527.2 2477.4 2398.2 2294.1 2168.4 2030.4 1883.2 1715.7
1552.8 1395.5 1244.9 1105.7 979 878.2 788.8 723.2 660.9 595.3
515 435.7 346.3 255.8 155.1 70.2 0
2167.3 2149.2 2170.7 2211.5 2266.9 2329.2 2400.5 2466.1 2505.7 2521.6
2502.3 2453.7 2392.5 2314.4 2229.6 2130 2006.6 1867.4 1716.9 1558.4
1402.2 1256.3 1128.4 1019.7 923.5 844.3 777.5 739 690.4 627
547.8 440.3 340.7 242.2 140.3 72.4 0
2167.3 2148.1 2171.8 2221.6 2281.6 2355.2 2428.8 2479.7 2503.4 2500.1
2472.9 2433.3 2364.2 2270.3 2161.7 2051.9 1935.3 1800.6 1651.2 1498.4
1357 1239.3 1134 1043.5 960.9 887.3 844.3 804.7 805.8 811.5
758.3 662.1 588.5 457.2 316.9 211.6 0
2167.3 2153.7 2183.2 2236.4 2312.2 2384.6 2442.3 2487.6 2502.3 2498.9
2476.3 2427.6 2346.1 2246.5 2130 2007.7 1856.1 1693.1 1534.7 1393.2
1273.2 1172.5 1087.6 1014.1 941.6 877.1 822.8 887.3 1011.8 1067.2
1039 993.7 952.9 769.6 616.8 438 0
2167.3 2154.9 2191.1 2254.5 2326.9 2402.7 2457 2489.9 2500.1 2497.8
2477.4 2431 2354.1 2256.7 2115.3 1952.3 1762.1 1583.3 1411.3 1278.9
1156.7 1063.9 986.9 925.8 865.8 786.6 819.4 900.9 942.8 923.5
873.7 870.3 757.1 619.1 524 372.3 0
2167.3 2156 2196.7 2264.6 2343.9 2414 2463.8 2492.1 2503.4 2500.1
2479.7 2438.9 2379 2281.6 2127.7 1926.3 1703.3 1490.5 1306 1154.4
1031 945 883.9 833 752.6 737.9 780.9 829.6 813.7 768.5
733.4 698.3 571.5 467.4 395 279.5 0
2167.3 2157.1 2201.3 2272.6 2358.6 2425.4 2476.3 2505.7 2520.4 2517
2493.3 2460.4 2400.5 2289.5 2119.8 1899.1 1650.1 1402.2 1192.9 1044.6
942.8 870.3 817.1 763.9 694.9 714.1 753.8 776.4 751.5 830.7
762.8 681.3 511.6 413.1 340.7 209.4 0
2167.3 2161.7 2203.5 2274.8 2355.2 2429.9 2480.8 2510.2 2527.2 2528.3
2511.4 2481.9 2424.2 2317.8 2144.7 1916.1 1653.5 1394.3 1179.3 1032.2
937.1 864.7 810.3 752.6 685.8 706.2 744.7 767.3 741.3 823.9
762.8 621.3 494.6 408.6 339.5 164.1 0
